??
Wybór modelu CAD
AKD-T00306-NBAN-0000
HELP_VARIABLE
Part Number
AKD-T00306-NBAN-0000
Product Family
AKD
Version
AKD BASIC
Current
Voltage
Extension Options
Connectivity Options
Analog Commannd
Customization
Standard
A
156 mm
A1
185 mm
B
168 mm
B1
200 mm
C
59 mm
D
54 mm
E
150 mm
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar